Image of PSA2981 4500 Extra Pier Section
Image of PSA2981 4500 Extra Pier Section

4500 Extra Pier Section

Brand: CHANCE Foundation Solutions

Catalog ID: PSA2981

4500 Galvanized Extra Pier Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Extra Pier Section for RS4500 series.
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA2981

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Type

Pier Section

Dimensions

Length

42 in

Weight

45.9 lb

Logistics

Carton Quantity

60