1
1

4500 Starter Section

Brand: CHANCE Foundation Solutions

Catalog ID: PSA2982

4500 Galvanized Starter Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Starter Section only for RS4500 series.
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA2982

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Type

Pier Section

Dimensions

Length

42 in

Weight

47 lb