Image of PSA1035 2875 Top Pier Platform
Image of PSA1035 2875 Top Pier Platform

2875 Top Pier Platform

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1035

2875 Plain Top Pier Platform.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Top Pier Platform only for RS2875 series
  • Finish: Ungalvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1035

Coating

Ungalvanized

Finish Type

Ungalvanized

Type

Platforms

UPC

096359474241

Dimensions

Diameter - Pipe

2.875 in

Length

17.37 in

Weight

19.4 lb

Width - Wing

7 in

Logistics

Pallet Quantity

100