Image of PSA1056 2875 Top Pier Platform
Image of PSA1056 2875 Top Pier Platform

2875 Top Pier Platform

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1056

2875 Galvanized Top Pier Platform.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Top Pier Platform only for RS2875 series
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1056

Coating

Galvanized

Finish Type

Galvanized

Type

Platforms

UPC

096359714934

Dimensions

Diameter - Pipe

2.875 in

Dimensions

17.37 in x 7.000 in x 3.375 in

Height

3.375 in

Length

17.37 in

Weight

19.4 lb

Width

7 in

Width - Wing

7 in

Logistics

Pallet Quantity

100