Image of PSA4840 2875 Top Pier Platform Modified
Image of PSA4840 2875 Top Pier Platform Modified

2875 Top Pier Platform Modified

Brand: CHANCE Foundation Solutions

Catalog ID: PSA4840

2875 Galvanized Top Pier Platform Modified.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Top Pier Platform only for RS2875 series
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA4840

Coating

Galvanized

Finish Type

Galvanized

Type

Platforms

Dimensions

Diameter - Pipe

2.875 in

Length

17.63 in

Weight

22.4 lb

Width - Wing

7 in