Image of C1500655 All Thread Rebar #7 x 3' w/RHT
Image of C1500655 All Thread Rebar #7 x 3' w/RHT
Image of C1500655 All Thread Rebar #7 x 3' w/RHT

All Thread Rebar #7 x 3' w/RHT

Brand: CHANCE Foundation Solutions

Catalog ID: C1500655

All Thread Rebar #7 x 3' w/RHT.

All Thread used with CHANCE Helical and Push Pier Products for tieback and lifting applications

  • Williams Form Thread
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

C1500655

Coating

Galvanized

Finish Type

Galvanized

Type

Resistance Anchors

Dimensions

Length

36 in

Weight

6 lb