Image of C1500664 All Thread Rebar #8 x 10' w/LHT
Image of C1500664 All Thread Rebar #8 x 10' w/LHT
Image of C1500664 All Thread Rebar #8 x 10' w/LHT

All Thread Rebar #8 x 10' w/LHT

Brand: CHANCE Foundation Solutions

Catalog ID: C1500664

All Thread Rebar #8 x 10' w/LHT.

All Thread used with CHANCE Helical and Push Pier Products for tieback and lifting applications

  • Williams Form Thread
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

C1500664

Coating

Galvanized

Finish Type

Galvanized

Type

Resistance Anchors

Dimensions

Length

120 in

Weight

26.5 lb