Image of PSA1030 ATLAS Resistance® Series, Tapered Pin

ATLAS Resistance® Series, Tapered Pin

Brand: Atlas

Catalog ID: PSA1030

Galvanized 5/8 x 3in Tapered Pin.

Shim

Component used for Atlas Resistance® Pier System

General

Application

Resistance Anchoring

Catalog Number

PSA1030

Coating

Galvanized

Finish Type

Galvanized

Series

Atlas Resistance®

Strength Rating - Ultimate

22500 lb

Type

Resistance Anchors

UPC

096359400080

Dimensions

Length

3 in

Weight

0.3 lb

Force Related

Strength Rating - Ultimate

22500 lb

Logistics

Carton Quantity

140

Pallet Quantity

6720