Brand: CHANCE Foundation Solutions
Catalog ID: T1500374
Crossplate wall anchor termination
Application
Wall Anchoring
Catalog Number
T1500374
Coating
Galvanized
Finish Type
Galvanized
Type
Plate Wall Anchors
UPC
096359515296
Length
24 in
Weight
34 lb