Image of T1500363 KIT, WALL ANCHOR
Image of T1500363 KIT, WALL ANCHOR
play
play
+2
Image of T1500363 KIT, WALL ANCHOR

KIT, WALL ANCHOR

Brand: CHANCE Foundation Solutions

Catalog ID: T1500363

KIT, WALL ANCHOR.

Kit contains:

Plate/Rod 9' Nuts/Crossplate

Product details

General

Application

Wall Anchoring

Catalog Number

T1500363

Coating

Painted

Finish Type

Painted

Type

Plate Wall Anchors

Dimensions

Length

108 in

Weight

37.8 lb

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation