Image of T1500347 ROD, WALL ANCHOR W/COUPLING
Image of T1500347 ROD, WALL ANCHOR W/COUPLING
play
play

ROD, WALL ANCHOR W/COUPLING

Brand: CHANCE Foundation Solutions

Catalog ID: T1500347

ROD, WALL ANCHOR W/COUPLING.

Rod

  • Comes with Rod and Coupling Nut
  • Finish: Galvanized

Product details

General

Application

Wall Anchoring

Catalog Number

T1500347

Coating

Galvanized

Finish Type

Galvanized

Type

Plate Wall Anchors

UPC

096359247067

Dimensions

Length

54 in

Weight

7 lb

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation