Brand: CHANCE Foundation Solutions
Catalog ID: T1500349
9’ x 3/4” Galvanized rod with 18” of thread on both ends
Application
Wall Anchoring
Catalog Number
T1500349
Coating
Galvanized
Finish Type
Galvanized
Type
Plate Wall Anchors
UPC
096359452393
Length
108 in
Weight
13.5 lb
Width
0.75 in