Brand: CHANCE Foundation Solutions
Catalog ID: T1500372
Plate
Application
Wall Anchoring
Catalog Number
T1500372
Coating
Galvanized
Finish Type
Type
Plate Wall Anchors
UPC
096359516354
Length
25 in
Weight
16.8 lb