HPS_ID_T1122621_PRODIMAGE
* Representative image
HPS_ID_T1122621_PRODIMAGE
play
play

Pole Base Foundation for 12" High Collar, 6-5/8" OD x 73"

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1122666

Streetlight Foundation (SLF) for 12" High Collar, 6.625 OD x 73" Long.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable mounting circle
  • hardware included
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • For use with pre-fab concrete collar

Product details

General

Application

Helical Anchoring

Catalog Number

T1122666

Coating

Galvanized

Finish Type

Galvanized

Size

6.630 in

Type

Lighting Foundation Anchors

UPC

096359766650

Dimensions

Diameter - Bolt Circle Variable

9 to 14 in

Foundation Diameter

6.63 in

Length

73 in