Image of C1073133 7.0" Round Shaft Lead (RS7000.362), 16/18 x 10 ft High Capacity Pile

7.0" Round Shaft Lead (RS7000.362), 16/18 x 10 ft High Capacity Pile

Brand: CHANCE Foundation Solutions

Catalog ID: C1073133

RS7000.362, 120" long Lead with 16",18" helicals High Capacity Pile

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

General

Catalog Number

C1073133

Coating

Galvanized

Size

RS7000.362

Torque Rating

90000 ft-lbs

UPC

096359765301

Dimensions

Dimensions

18.00 in x 18.00 in x 120.00 in

Height

120 in

Length

18 in

Size

RS7000.362

Width

18 in