Image of T1121083 Pole Base Foundation, 10-3/4" OD x 120" Long

Pole Base Foundation, 10-3/4" OD x 120" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T1121083

Streetlight Foundation (SLF) 10.75 OD x 120" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 12" - 17" Bolt Circle
  • 4 slots, 1-1/4" Dia x 4" Long
  • hardware included
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Catalog Number

T1121083

Coating

Galvanized

Number of Bolt Slots

4

Quantity of Hardware

4

Type

Lighting Foundation Anchors

UPC

096359709770

With Hardware

Included

Dimensions

Base Plate Dimensions

15.75 in

Base Plate Thickness

1 in

Bolt Length

4 in

Bolt Size

1 1/4 - 7 UNC x 4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

7 in

Diameter - Bolt

1.25 in

Diameter - Bolt Circle

13.5 -16.5 in

Dimensions

15.75 in x 15.75 in x 121.00 in

Foundation Diameter

10.75 in

Foundation Length

120 in

Height

121 in

Length

15.75 in

Length - Base Plate to Top of Conduit Hole

12 in

Pipe Wall Thickness

0.25

Weight

351 lb

Width

15.75 in

Configuration

Number of Bolt Slots

4

With Hardware

Included