Image of T1120672 Pole Base Foundation, 12" sq BP, 6-5/8" OD x 4 ft

Pole Base Foundation, 12" sq BP, 6-5/8" OD x 4 ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1120672

Streetlight Foundation (SLF) 6.625 OD x 48" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 8" - 14" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120672

Coating

Galvanized

Ground Lug Hole

No

Hardware Packaging

Taped to Shaft

Number of Bolt Slots

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359588962

Dimensions

Base Plate Dimensions

12 in

Base Plate Thickness

0.75 in

Bolt Length

3.5 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

5 in

Diameter - Bolt

0.75 in

Diameter - Bolt Circle

8 -14 in

Dimensions

12.00 in x 12.00 in x 49.00 in

Foundation Diameter

6.63 in

Foundation Length

48 in

Height

49 in

Length

12 in

Weight

109 lb

Width

12 in

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Ground Lug Hole

No

Number of Bolt Slots

4

Logistics

Pallet Quantity

9

Standard Package

1