Image of T1120292 Pole Base Foundation, 12" sq BP, 6-5/8" OD x 5 ft
*Representative image
Image of T1120292 Pole Base Foundation, 12" sq BP, 6-5/8" OD x 5 ft
play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
+2
Chance Foundation Solutions Anchor/Pile Installation Tools

Pole Base Foundation, 12" sq BP, 6-5/8" OD x 5 ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1120292

Streetlight Foundation (SLF) 6.625 OD x 60" Long, 1" thick x 12" square baseplate, fixed circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Fixed 11-1/2" Bolt Circle
  • 4 holes, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Tapped Bolt Hole

Catalog Number

T1120292

Coating

Galvanized, ASTM A-153

Ground Lug Hole

No

Hardware Packaging

Taped to Shaft

Pipe Type

Round Pipe

Product Family

Single Baseplate

Product Type

Pole-Base Foundation

Series

Instant Foundation® Series

Type

Lighting Foundation Anchors

UPC

096359056034

Dimensions

Base Plate Dimensions

12 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

18 in

Cableway Length

12 in

Cableway Width

3 in

Center hole dimensions

5 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

11.5 in

Dimensions

12.00 in x 12.00 in x 61.00 in

Foundation Diameter

6.63 in

Foundation Length

60 in

Height

61 in

Length

12 in

Weight

140 lb

Width

12 in

Certifications And Compliance

Building Code Evaluated

No

Configuration

Base Plate Shape

Square

Bolt Hole Type

Tapped Bolt Hole

Ground Lug Hole

No

Number of Bolt Holes

4

Logistics

Pallet Quantity

9

Standard Package

1