Image of T1120844 Pole Base Foundation, 12" sq BP, 6-5/8" OD x 7 ft

Pole Base Foundation, 12" sq BP, 6-5/8" OD x 7 ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1120844

Streetlight Foundation (SLF) 6.625 OD x 84" Long, 3/4" thick x 12" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 8" - 14" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120844

Coating

Galvanized

Number of Bolt Slots

4

Quantity of Hardware

4

Type

Lighting Foundation Anchors

UPC

096359731733

With Hardware

Included

Dimensions

Base Plate Dimensions

12 in

Base Plate Thickness

0.75 in

Bolt Length

3.5 in

Bolt Size

3/4 - 10 UNC x 3.5 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

5 in

Diameter - Bolt

0.75 in

Diameter - Bolt Circle

8 -14 in

Dimensions

12.00 in x 12.00 in x 84.75 in

Foundation Diameter

6.63 in

Foundation Length

84 in

Height

84.75 in

Length

12 in

Length - Base Plate to Top of Conduit Hole

12 in

Pipe Wall Thickness

0.28

Weight

168 lb

Width

12 in

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Number of Bolt Slots

4

With Hardware

Included

Logistics

Pallet Quantity

9