Image of T1120271 Pole Base Foundation, 12" sq BP, 8-5/8" OD x 5 ft

Pole Base Foundation, 12" sq BP, 8-5/8" OD x 5 ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1120271

Streetlight Foundation (SLF) 8.625 OD x 60" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 7" - 14" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120271

Coating

Galvanized, ASTM A-153

Ground Lug Hole

Yes

Hardware Packaging

Installed

Number of Bolt Slots

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359055983

Dimensions

Base Plate Dimensions

12 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

5 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

7 -14 in

Dimensions

12.00 in x 12.00 in x 61.00 in

Foundation Diameter

8.63 in

Foundation Length

60 in

Ground Lug Distance From Base

8 in

Height

61 in

Length

12 in

Weight

163 lb

Width

12 in

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Ground Lug Hole

Yes

Number of Bolt Slots

4

Logistics

Pallet Quantity

9

Standard Package

1