Image of C11242NG4TJ Pole Base Foundation, 12" sq BP, 8-5/8" OD x 5 ft

Pole Base Foundation, 12" sq BP, 8-5/8" OD x 5 ft

Brand: CHANCE Foundation Solutions

Catalog ID: C11242NG4TJ

Streetlight Foundation (SLF) 8.625 OD x 60" Long, 1" thick x 12" square baseplate, fixed circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Fixed 10-1/2" Bolt Circle
  • 4 holes, 1" Dia x 2-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Tapped Bolt Hole

Catalog Number

C11242NG4TJ

Coating

Galvanized

Ground Lug Hole

No

Number of Bolt Holes

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359010234

Dimensions

Base Plate Dimensions

12 in

Base Plate Thickness

1 in

Bolt Length

2.5 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

5 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

10.5 in

Dimensions

12.00 in x 12.00 in x 61.00 in

Foundation Diameter

8.63 in

Foundation Length

60 in

Height

61 in

Length

12 in

Weight

166 lb

Width

12 in

Configuration

Base Plate Shape

Square

Bolt Hole Type

Tapped Bolt Hole

Ground Lug Hole

No

Number of Bolt Holes

4

Logistics

Pallet Quantity

9

Standard Package

1