Pole Base Foundation, 13.5" sq BP, 8-5/8" OD x 7 ft
Image of T1121052 Pole Base Foundation, 13.5" sq BP, 8-5/8" OD x 7 ft

Pole Base Foundation, 13.5" sq BP, 8-5/8" OD x 7 ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1121052

Streetlight Foundation (SLF) 8.625 OD x 84" Long, 1" thick x 13-1/2" square baseplate, variable circle, hardware not included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 8" - 15" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120632

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1121052

Coating

Galvanized

Number of Bolt Slots

4

Type

Lighting Foundation Anchors

UPC

096359844112

With Hardware

T1120632

Dimensions

Base Plate Dimensions

13.5 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

6 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

8 -15 in

Dimensions

13.50 in x 13.50 in x 85.00 in

Foundation Diameter

8.63 in

Foundation Length

84 in

Height

85 in

Length

13.5 in

Length - Base Plate to Top of Conduit Hole

12 in

Pipe Wall Thickness

0.25

Weight

186.8 lb

Width

13.5 in

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Number of Bolt Slots

4

With Hardware

T1120632