Pole Base Foundation, 14" rnd BP, 6-5/8" OD x 4 ft
Image of T1120982 Pole Base Foundation, 14" rnd BP, 6-5/8" OD x 4 ft

Pole Base Foundation, 14" rnd BP, 6-5/8" OD x 4 ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1120982

Streetlight Foundation (SLF) 6.625 OD x 48" Long, 3/4" thick x 14" round baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 7-1/2" - 12" Bolt Circle
  • 4 slots, 3/4" Dia x 3" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Round

Bolt Hole Type

Slotted

Catalog Number

T1120982

Coating

Galvanized

Number of Bolt Slots

4

Quantity of Hardware

4

Type

Lighting Foundation Anchors

UPC

096359844075

With Hardware

Included

Dimensions

Base Plate Dimensions

14 in

Base Plate Thickness

0.75 in

Bolt Length

3 in

Bolt Size

3/4 - 10 UNC x 3 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

5 in

Diameter - Bolt

0.75 in

Diameter - Bolt Circle

8.5 -12 in

Dimensions

14.00 in x 14.00 in x 48.75 in

Foundation Diameter

6.63 in

Foundation Length

48 in

Height

48.75 in

Length

14 in

Length - Base Plate to Top of Conduit Hole

12 in

Pipe Wall Thickness

0.28

Weight

109.1 lb

Width

14 in

Configuration

Base Plate Shape

Round

Bolt Hole Type

Slotted

Number of Bolt Slots

4

With Hardware

Included