Pole Base Foundation, 15.75" sq BP, 8-5/8" OD x 10 ft
Image of T1121010 Pole Base Foundation, 15.75" sq BP, 8-5/8" OD x 10 ft

Pole Base Foundation, 15.75" sq BP, 8-5/8" OD x 10 ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1121010

Streetlight Foundation (SLF) 8.625 OD x 120" Long, 1" thick x 15-3/4" square baseplate, variablecircle, hardware not included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 13-1/2" - 17" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120632

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1121010

Coating

Galvanized

Number of Bolt Slots

4

Type

Lighting Foundation Anchors

UPC

096359702849

With Hardware

T1120632

Dimensions

Base Plate Dimensions

15.75 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

7 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

11 -17 in

Dimensions

15.75 in x 15.75 in x 121.00 in

Foundation Diameter

8.63 in

Foundation Length

120 in

Height

121 in

Length

15.75 in

Length - Base Plate to Top of Conduit Hole

12 in

Pipe Wall Thickness

0.25

Weight

274 lb

Width

15.75 in

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Number of Bolt Slots

4

With Hardware

T1120632