Image of T1120514 Pole Base Foundation, 4" OD x 56" Long
*Representative image
Image of T1120514 Pole Base Foundation, 4" OD x 56" Long
play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
+2
Chance Foundation Solutions Anchor/Pile Installation Tools

Pole Base Foundation, 4" OD x 56" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T1120514

Decorative Streetlight Foundation (SLF) , 4" OD x 56" Long, 3/4" thick x 13" square baseplate, variable circle, hardware not included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 6" - 14" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120393

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120514

Coating

Galvanized, ASTM A-153

Ground Lug Hole

Yes

Number of Bolt Slots

4

Pipe Type

Round Pipe

Product Family

Single Baseplate

Product Type

Pole-Base Foundation

Series

Instant Foundation® Series

Type

Lighting Foundation Anchors

UPC

096359235767

With Hardware

T1120393

Dimensions

Base Plate Dimensions

13 in

Base Plate Thickness

0.75 in

Bolt Length

3.5 in

Cableway Distance From Base

18 in

Cableway Length

3 in

Cableway Width

1.5 in

Center hole dimensions

3.6 in

Diameter - Bolt

0.75 in

Diameter - Bolt Circle

6 -14 in

Dimensions

13.00 in x 13.00 in x 56.75 in

Foundation Diameter

4 in

Foundation Length

56 in

Ground Lug Distance From Base

2 in

Height

56.75 in

Length

13 in

Weight

80 lb

Width

13 in

Certifications And Compliance

Building Code Evaluated

No

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Ground Lug Hole

Yes

Number of Bolt Slots

4

With Hardware

T1120393

Logistics

Pallet Quantity

20

Standard Package

1