Image of C11242QG4VP Pole Base Foundation, 8-5/8" OD x 84" Long
*Representative image
Image of C11242QG4VP Pole Base Foundation, 8-5/8" OD x 84" Long
play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
+2
Chance Foundation Solutions Anchor/Pile Installation Tools
Buy America(n) Qualified

Pole Base Foundation, 8-5/8" OD x 84" Long

Brand: CHANCE Foundation Solutions

Catalog ID: C11242QG4VP

Streetlight Foundation (SLF) 8.625 OD x 84" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Chance Instant Foundations are pre-engineered helical piles specifically designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate with various trades, equipment or weather.

  • Variable 11" - 17" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

C11242QG4VP

Coating

Galvanized, ASTM A-153

Ground Lug Hole

No

Hardware Packaging

Taped to Shaft

Number of Bolt Slots

4

Pipe Type

Round Pipe

Product Family

Single Baseplate

Product Type

Pole-Base Foundation

Series

Instant Foundation® Series

Type

Lighting Foundation Anchors

UPC

096359010289

With Hardware

Included

Dimensions

Base Plate Dimensions

15.75 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

7 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

11 -17 in

Dimensions

15.75 in x 15.75 in x 85.00 in

Foundation Diameter

8.63 in

Foundation Length

84 in

Height

85 in

Length

15.75 in

Weight

227 lb

Width

15.75 in

Certifications And Compliance

Building Code Evaluated

No

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Configuration

Base Plate Shape

Square

Bolt Hole Type

Slotted

Ground Lug Hole

No

Number of Bolt Slots

4

With Hardware

Included

Logistics

Pallet Quantity

9

Standard Package

1