Image of C1122989 Protective Bumper Post, 75" Safety Bollard

Protective Bumper Post, 75" Safety Bollard

Brand: CHANCE Foundation Solutions

Catalog ID: C1122989

Bumper Post 3.5" (88.9 mm) Outside Diameter Pipe, 75" (1905 mm) long with 8" (203 mm) Helix.

Any equipment needing bumper protection is an excellent candidate for the Chance Protective Bumper Post. Cheaper than concrete, they are installed using a torque motor with no pre-drilling or digging required. Installation is complete in minutes regardless of weather conditions. Available power diggers can even install a Bumper Post through black-top surfaces!

  • Equipment protection including EV chargers, gas pumps, transformers, switchgear, guys, emergency phones, light poles, and more
  • No-dig installation in minutes regardless of weather conditions.
  • Hot-dip galvanized per ASTM A153

General

Application

Helical Anchoring

Catalog Number

C1122989

Coating

Galvanized, ASTM A-153

Type

Helical Anchors

Dimensions

Dimensions

3.50 in x 3.50 in x 75.00 in

Height

75 in

Length

3.5 in

Width

3.5 in