Image of P0011971P Replacement Coupling Bolt, 3/4-10 UNC-2A x 4.25"

Replacement Coupling Bolt, 3/4-10 UNC-2A x 4.25"

Brand: CHANCE Foundation Solutions

Catalog ID: P0011971P

Bolt, HH .750 X 4.25.

Bolt

Finish: Galvanized

General

Application

Helical Anchoring

Catalog Number

P0011971P

Coating

Galvanized

Finish Type

Type

Bolts

UPC

096359653073

Dimensions

Length

4.25 in

Weight

0.7 lb