Image of P1100814P Replacement Coupling Bolt

Replacement Coupling Bolt

Brand: CHANCE Foundation Solutions

Catalog ID: P1100814P

Bolt, HH .750 X 5.25.

Bolt

Finish: Galvanized

General

Application

Helical Anchoring

Catalog Number

P1100814P

Coating

Galvanized

Type

Bolts

UPC

096359653356

Dimensions

Height

5.25 in

Weight

0.8 lb