
Brand: CHANCE Foundation Solutions
Catalog ID: 450315P
RS287
Application
Helical Anchoring
Catalog Number
450315P
Coating
Galvanized
Type
Nuts
UPC
096359225713
Dimensions
1.25 in x 1.125 in x 0.63 in
Height
0.63 in
Length
1.25 in
Weight
0.5 lb
Width
1.125 in
Carton Quantity
200