Image of PSP1501020P Replacement Hardware, Heavy Hex Bolt, 5/8-11 UNC x 4.5"

Replacement Hardware, Heavy Hex Bolt, 5/8-11 UNC x 4.5"

Brand: CHANCE Foundation Solutions

Catalog ID: PSP1501020P

Bolt, HH .625 X 4.5 A326.

Hardware Package.

Finish: Galvanized

General

Application

Helical Anchoring

Catalog Number

PSP1501020P

Coating

Galvanized

Finish Type

Galvanized

Type

Underpinning

UPC

096359761846

Dimensions

Length

4.5 in

Weight

0.5 lb