Image of T1500346 ROD, WALL ANCHOR WITH NUTS

ROD, WALL ANCHOR WITH NUTS

Brand: CHANCE Foundation Solutions

Catalog ID: T1500346

ROD, WALL ANCHOR WITH NUTS.

Rod

  • Comes with Rod and (2) Nuts
  • Finish: Galvanized

General

Application

Wall Anchoring

Catalog Number

T1500346

Coating

Galvanized

Type

Plate Wall Anchors

UPC

096359247050

Dimensions

Height

54 in

Length

54 in

Weight

7.5 lb