RS2875 New Construction Cap, Tension/Compression, Building Code
Image of C1500797 RS2875 New Construction Cap, Tension/Compression, Building Code

RS2875 New Construction Cap, Tension/Compression, Building Code

Brand: CHANCE Foundation Solutions

Catalog ID: C1500797

Cap, NC, RS2875, 0.5x7x7 Two Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • RS2875 Full Tension/Compression cap
  • Finish: Non-galvanized
  • Building Code Approved
  • Working Load: 36 kip compression, 36 kip tension

General

Application

Helical Anchoring

Cap Mates With

RS2875

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

36 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

36 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500797

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

RS

Type

Anchor Caps

UPC

096359499381

Dimensions

Capacity - Plate Size (SQ)

7 in

Dimensions

7.00 in x 7.50 in x 7.00 in

Height

7 in

Length

7 in

Pipe Wall Thickness

0.216 in

Shaft Size

RS2875

Weight

13 lb

Width

7.5 in

Certifications And Compliance

Building Code Evaluated

Yes

Force Related

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

36 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

36 lb/kN

Capacity - Plate Grade

50

Operational

Compression Method

Full Tension/Compression

Configuration

Cap Mates With

RS2875

Logistics

Pallet Quantity

150