Image of C1500782 RS3500 New Construction Cap, 10" sq, Compr only
Buy America(n) Qualified

RS3500 New Construction Cap, 10" sq, Compr only

Brand: CHANCE Foundation Solutions

Catalog ID: C1500782

Cap, NC, RS3500, 0.5x10x10 No Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • RS3500 Compression only cap
  • Finish: Non-galvanized
  • Working Load: 50 kip compression

General

Application

Helical Anchoring

Cap Mates With

RS3500

Capacity - Compression/Uplift

Compression

Capacity - Design (Working) Load Compression kip (kN)

50 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500782

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

RS

Type

Anchor Caps

UPC

096359495376

Dimensions

Capacity - Plate Size (SQ)

10 in

Dimensions

10.00 in x 10.00 in x 6.50 in

Height

6.5 in

Length

10 in

Shaft Size

RS3500

Weight

22 lb

Width

10 in

Certifications And Compliance

Building Code Evaluated

No

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Force Related

Capacity - Compression/Uplift

Compression

Capacity - Design (Working) Load Compression kip (kN)

50 lb/kN

Capacity - Plate Grade

50

Operational

Compression Method

Compression Only

Configuration

Cap Mates With

RS3500

Logistics

Pallet Quantity

100