Image of C1501357G RS3500 New Construction Cap, 8" sq, Bldg Code

RS3500 New Construction Cap, 8" sq, Bldg Code

Brand: CHANCE Foundation Solutions

Catalog ID: C1501357G

Cap, NC, RS3500, 0.75x8x8 Three Holes Galvanized.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • RS3500 Full Tension/Compression cap
  • Finish: Galvanized
  • Building Code Approved

General

Application

Helical Anchoring

Cap Mates With

RS3500

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

50 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

50 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1501357G

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Type

Anchor Caps

UPC

096359853077

Dimensions

Capacity - Plate Size (SQ)

8 in

Height

8 in

Length

8 in

Shaft Size

RS3500

Certifications And Compliance

Building Code Evaluated

Yes

Force Related

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

50 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

50 lb/kN

Capacity - Plate Grade

50

Operational

Compression Method

Full Tension/Compression

Configuration

Cap Mates With

RS3500

Logistics

Pallet Quantity

50