
Brand: CHANCE Foundation Solutions
Catalog ID: C1501357
A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.
Application
Helical Anchoring
Cap Mates With
RS3500
Capacity - Compression/Uplift
Capacity - Design (Working) Load Compression kip (kN)
50 lb/kN
Capacity - Design (Working) Load Uplift kip (kN)
50 lb/kN
Capacity - Plate Grade
50
Catalog Number
C1501357
Coating
Ungalvanized
Finish Type
Ungalvanized
Shaft Type
RS
Type
Anchor Caps
UPC
096359840589
Capacity - Plate Size (SQ)
8 in
Dimensions
8.00 in x 7.50 in x 8.00 in
Height
8 in
Length
8 in
Shaft Size
RS3500
Width
7.5 in
Building Code Evaluated
Yes
Capacity - Compression/Uplift
Capacity - Design (Working) Load Compression kip (kN)
50 lb/kN
Capacity - Design (Working) Load Uplift kip (kN)
50 lb/kN
Capacity - Plate Grade
50
Compression Method
Full Tension/Compression
Cap Mates With
RS3500
Pallet Quantity
100