Image of 058331P Single-Coil Spring Lockwasher for 3/4" bolt

Single-Coil Spring Lockwasher for 3/4" bolt

Brand: CHANCE Foundation Solutions

Catalog ID: 058331P

Replace lockwasher component

RS3500.30

Hot dip galvanized per ASTM A-153 or mechanical galvanized per ASTM B-695

General

Application

Helical Anchoring

Catalog Number

058331P

Coating

Galvanized

Type

Foundation Mounting Hardware

UPC

096359213765

Dimensions

Length

1.36 in

Weight

0.03 lb

Width

1.36 in