
Brand: CHANCE Foundation Solutions
Catalog ID: E3031041
Torque Bar For Portable Anchor Installer
Application
Anchor/Pile Installation
Catalog Number
E3031041
Type
Portable Drive Head Equipment
UPC
096359079781
Dimensions
104.13 in x 3.00 in x 3.06 in
Height
3.06 in
Length
104.13 in
Weight
30 lb
Width
3 in