Image of C1500459 SS175 New Construction Cap, 6" sq, Compr, Bldg Code
Image of C1500459 SS175 New Construction Cap, 6" sq, Compr, Bldg Code

SS175 New Construction Cap, 6" sq, Compr, Bldg Code

Brand: CHANCE Foundation Solutions

Catalog ID: C1500459

Cap, NC, SS175, 0.75x6x6 No Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • SS175 Compression only cap
  • Finish: Non-galvanized
  • Building Code Approved
  • Working Load: 60 kip compression

General

Application

Helical Anchoring

Cap Mates With

SS175

Capacity - Compression/Uplift

Compression

Capacity - Design (Working) Load Compression kip (kN)

60 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500459

Coating

Ungalvanized

Finish Type

Ungalvanized

Product Family

SS175

Product Type

Square Shaft New Construction Caps

Shaft Type

SS

Type

Anchor Caps

UPC

096359367796

Dimensions

Capacity - Plate Size (SQ)

6 in

Dimensions

6.00 in x 6.75 in x 6.00 in

Height

6 in

Length

6 in

Shaft Size

SS175

Weight

12.8 lb

Width

6.75 in

Certifications And Compliance

Building Code Evaluated

Yes

Force Related

Capacity - Compression/Uplift

Compression

Capacity - Design (Working) Load Compression kip (kN)

60 lb/kN

Capacity - Plate Grade

50

Operational

Compression Method

Compression Only

Configuration

Cap Mates With

SS175

Logistics

Pallet Quantity

100