Image of C1100692 SS5, 60" long with 8",8" helices Soil Screw®
Image of C1100692 SS5, 60" long with 8",8" helices Soil Screw®
play
play
+1
Image of C1100692 SS5, 60" long with 8",8" helices Soil Screw®

SS5, 60" long with 8",8" helices Soil Screw®

Brand: CHANCE Foundation Solutions

Catalog ID: C1100692

SS5, 60" long with 8",8" helices.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities.

  • Finish: Ungalvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1100692

Coating

Ungalvanized

EU RoHS Indicator

No

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

2

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Lead Sections

UPC

096359239666

Dimensions

Anchor Helix Diameter(s)

8 in - 8 in

Length

60 in

Length - Effective

52.91 in

Weight

49.4 lb

Logistics

Pallet Quantity

12

Media

Videos

play
HUBBEL®L CHANCE® Helical Tieback
play
Chance Foundation Solutions Anchor/Pile Installation Tools