Image of C1500465G SS5/SS150 New Construction Cap, 6" sq, Tens/Compr

SS5/SS150 New Construction Cap, 6" sq, Tens/Compr

Brand: CHANCE Foundation Solutions

Catalog ID: C1500465G

Cap, NC, SS5/SS150, 0.5x6x6 One Hole Galvanized.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • SS5/SS150 Tension/Compression Cap
  • Finish: Galvanized

General

Application

Helical Anchoring

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

40 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

20 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500465G

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359499343

Dimensions

Capacity - Plate Size (SQ)

6 in

Dimensions

6.00 in x 6.50 in x 6.00 in

Height

6 in

Length

6 in

Shaft Size

SS5/ SS150

Weight

10.1 lb

Width

6.5 in

Certifications And Compliance

Building Code Evaluated

No

ICC-ES Evaluated

ESR 2794

Force Related

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

40 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

20 lb/kN

Capacity - Plate Grade

50

Operational

Compression Method

Full Tension/Compression