Image of C1500821 SS5/SS150 New Construction Cap, 7" sq, Tens/Compr

SS5/SS150 New Construction Cap, 7" sq, Tens/Compr

Brand: CHANCE Foundation Solutions

Catalog ID: C1500821

Cap, NC, SS5/SS150, 0.5x7x7 Full Tension.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • SS5/SS150 Full Tension/Compression cap
  • Finish: Non-galvanized
  • Working Load: 35 kip compression, 35 kip tension

General

Application

Helical Anchoring

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

70 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

70 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500821

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359513353

Dimensions

Capacity - Plate Size (SQ)

7 in

Dimensions

7.00 in x 6.00 in x 7.00 in

Height

7 in

Length

7 in

Shaft Size

SS150

Weight

12.1 lb

Width

6 in

Certifications And Compliance

Building Code Evaluated

No

Force Related

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

70 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

70 lb/kN

Capacity - Plate Grade

50

Operational

Compression Method

Full Tension/Compression

Logistics

Pallet Quantity

200