T-Pipe, High Strength, fits C1500121 Bracket (SS5/SS150), Bldg Code
Image of C1500487 T-Pipe, High Strength, fits C1500121 Bracket (SS5/SS150), Bldg Code

T-Pipe, High Strength, fits C1500121 Bracket (SS5/SS150), Bldg Code

Brand: CHANCE Foundation Solutions

Catalog ID: C1500487

Standard Underpinning Bracket T-Pipe (Std) fits SS5/150.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

General

Application

Helical Anchoring

Catalog Number

C1500487

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

20000 lb

Type

Underpinning

UPC

096359367864

Dimensions

Dimensions

19.75 in x 9.25 in x 2.625 in

Height

2.625 in

Length

19.75 in

Weight

17 lb

Width

9.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Force Related

Strength Rating - Ultimate

20000 lb

Logistics

Pallet Quantity

50