1

Starter Section, Atlas® 2-7/8" Pier System

Brand: Atlas

Catalog ID: PSA1058

2875 Galvanized Starter Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Starter Section for RS3500 seires
  • Finish: Galvanized

General

Application

Resistance Anchoring

Catalog Number

PSA1058

Coating

Galvanized

Finish Type

Galvanized

Series

Atlas Resistance® Series

Shaft Type

RS

Type

Pier Section

UPC

096359714958

Dimensions

Dimensions

42.13 in x 3.50 in x 3.50 in

Height

3.5 in

Length

42.13 in

Weight

19.4 lb

Width

3.5 in

Logistics

Pallet Quantity

40