Streetlight Foundation Collar, 12" H x 24" DIA, GRAY
Image of C1122611GRY Streetlight Foundation Collar, 12" H x 24" DIA, GRAY

Streetlight Foundation Collar, 12" H x 24" DIA, GRAY

Brand: CHANCE Foundation Solutions

Catalog ID: C1122611GRY

Streetlight Foundation (SLF) , COLLAR, 12" H x 24" DIA, Concrete GRAY.

Never pour concrete again! Designed to enhance the appearance and functionality of streetlight foundations, Chance® Precast Collars are an ideal, ready-made solution to specify in conjunction with Chance Instant Foundations.

Pre-cast concrete collar provides a clean, finished look while offering protection for light pole/bollard

General

Application

Helical Anchoring

Catalog Number

C1122611GRY

Coating

Gray, concrete

Size

12" H x 24" DIA

Type

Lighting Foundation Anchors

UPC

096359763314

Dimensions

Dimensions

24.00 in x 24.00 in x 12.00 in

Height

12 in

Length

24 in

Size

12" H x 24" DIA

Width

24 in

Logistics

Pallet Quantity

2