Image of P1120562P Streetlight Foundation Mounting Hardware - Stud

Streetlight Foundation Mounting Hardware - Stud

Brand: CHANCE Foundation Solutions

Catalog ID: P1120562P

Stud, 1In. X 4In., Hdg.

Stud

Stud, 1In. X 4In., Hdg

General

Application

Helical Anchoring

Catalog Number

P1120562P

Coating

Galvanized

Type

Foundation Mounting Hardware

UPC

096359821038

Dimensions

Weight

0.8 lb