Image of C1500488 T-Pipe, fits C1500299 Bracket (SS175), Bldg Code

T-Pipe, fits C1500299 Bracket (SS175), Bldg Code

Brand: CHANCE Foundation Solutions

Catalog ID: C1500488

Standard Underpinning Bracket T-Pipe (Std) fits SS175.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

General

Application

Helical Anchoring

Catalog Number

C1500488

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Strength Rating - Ultimate

30000 lb

Type

Underpinning

UPC

096359367871

Dimensions

Dimensions

19.75 in x 9.25 in x 2.88 in

Height

2.88 in

Length

19.75 in

Weight

16 lb

Width

9.25 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Force Related

Strength Rating - Ultimate

30000 lb

Logistics

Pallet Quantity

50