
Brand: CHANCE Foundation Solutions
Catalog ID: C1500580
An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1500580
Coating
Galvanized
Shaft Type
SS
Type
Adapters
UPC
096359513216
Length
21.5 in
Length - Effective
20.28 in
Weight
10.4 lb
Carton Quantity
5