
Brand: CHANCE Foundation Solutions
Catalog ID: T1500447
An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
T1500447
Coating
Galvanized
Shaft Type
SS
Type
Adapters
UPC
096359371717
Height
48 in
Length
48 in
Weight
19 lb
Pallet Quantity
50