Image of PSA1095N Top Pier Platform, Modified, fits 3-1/2" Atlas® Pier

Top Pier Platform, Modified, fits 3-1/2" Atlas® Pier

Brand: Atlas

Catalog ID: PSA1095N

3500-4000 Plain Top Pier Platform.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Top Pier Platform for RS3500 series
  • Finish: Ungalvanized

General

Application

Resistance Anchoring

Catalog Number

PSA1095N

Coating

Ungalvanized

Finish Type

Ungalvanized

Series

Atlas Resistance®

Type

Platforms

UPC

096359513926

Dimensions

Diameter - Pipe

4 in

Length

18.75 in

Weight

28.6 lb

Width - Wing

8 in